Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23240EMBW33C3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240EMBW33C4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240EMBW33SLE | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240KEMBW33 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240KEMBW507C08 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240KEMBW507C08C3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240KEMBW507C08C4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 23240EMBW29W33 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2890000 N650000 lbf | N/A 2140000 N480000 lbf | N/A 940 rpm | N/A 1000 rpm |
N/A
|
| 26340EMBW33C3 | N/A 200 mm | N/A 380.000 mm14.9606 in | N/A 2690000 N605000 lbf | N/A 2080000 N467000 lbf | N/A 760 rpm | N/A 830 rpm |
N/A
|
| 26340KEMBW33C3 | N/A 200 mm | N/A 380.000 mm14.9606 in | N/A 2690000 N605000 lbf | N/A 2080000 N467000 lbf | N/A 760 rpm | N/A 830 rpm |
N/A
|
| 22340EMBW33W45AW800C4 | N/A 200 mm | N/A 419.993 mm16.5352 in | N/A 2930000 N658000 lbf | N/A 2260000 N509000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23340EMBW33W45AW800 | N/A 200 mm | N/A 419.993 mm16.5352 in | N/A 3730000 N838000 lbf | N/A 2940000 N660000 lbf | N/A 680 rpm | N/A 730 rpm |
N/A
|
| 23340EMBW33W45AW800C4 | N/A 200 mm | N/A 419.993 mm16.5352 in | N/A 3730000 N838000 lbf | N/A 2940000 N660000 lbf | N/A 680 rpm | N/A 730 rpm |
N/A
|
| 22340EMBW33W45A | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340EMBW33W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340EMBW33W45AC4 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340EMBW507AC08 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340EMBW507AC08C3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340KEMBW33W45A | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340KEMBW33W45AC2 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340KEMBW33W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340KEMBW33W45AC4 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340EMBW33W40W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23340EMBW507C08C3 | N/A 200 mm | N/A 420 mm16.535 in | N/A 3730000 N838000 lbf | N/A 2940000 N660000 lbf | N/A 680 rpm | N/A 730 rpm |
N/A
|
| 23340EMBW507C08 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 3730000 N838000 lbf | N/A 2940000 N660000 lbf | N/A 680 rpm | N/A 730 rpm |
N/A
|