Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23944EMW507C08 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A
23944EMW509C08 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A
23944EMW509C08C3 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A
23944KEMW509C08 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A
23944EMW509C08C4 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1800 rpm N/A
23044EMW33 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044EMW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044EMW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044EMW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044EMW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044EMW33W25 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044EMW33W25C3 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044EMW33W84C08 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044KEMW33 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044KEMW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044KEMW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044KEMW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
23044KEMW33W40IC4 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A
24044EMBW33 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A
24044EMBW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A
24044EMBW33C08C3 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A
24044EMBW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A
24044EMBW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A
24044EMBW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A
24044EMBW33W21A N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A
Unit of Measure
« 26 27 28 29 30 »