Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23048KEMW33W40IC08C4 N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
24048KEMBW33W40 N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW33 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW33C2 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW33C3 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW33C4 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW33W40C3 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW33W45AC08 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148EMBW507C08C4 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW33 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW33C3 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW33C4 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW40IW534 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW40IW534C3 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
23148KEMBW507C08C4 N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
24148EMBC6 N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
24148EMBW33W45A N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
24148EMBW33W45AC2 N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
24148EMBW33W45AC3 N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
24148EMBW33W45AC4 N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
Unit of Measure
« 31 32 33 34 35 »