Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23052EMBW507C08C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052EMBW509C08 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW33 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW40IW534C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW40IW534C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW507C08 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW507C08C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW507C08C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW33C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23052KEMBW40IW534 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 24052EMBW33 | N/A 260 mm | N/A 400 mm15.748 in | N/A 3840000 N864000 lbf | N/A 2380000 N535000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 24052EMBW33C2 | N/A 260 mm | N/A 400 mm15.748 in | N/A 3840000 N864000 lbf | N/A 2380000 N535000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 24052EMBW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 3840000 N864000 lbf | N/A 2380000 N535000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 24052EMBW33C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 3840000 N864000 lbf | N/A 2380000 N535000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 24052KEMBW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 3840000 N864000 lbf | N/A 2380000 N535000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 23052EMBW73 | N/A 260 mm | N/A 400 mm15.748 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 24052EMBW33W21A | N/A 260 mm | N/A 400 mm15.748 in | N/A 3840000 N864000 lbf | N/A 2380000 N535000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 23152EMBW507C08 | N/A 260 mm | N/A 440 mm17.323 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 23152EMBW507C08C2 | N/A 260 mm | N/A 440 mm17.323 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 23152EMBW507C08C3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 23152EMBW507C08C4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 23152EMBW507C08C7 | N/A 260 mm | N/A 440 mm17.323 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 23152EMBW507C08C8 | N/A 260 mm | N/A 440 mm17.323 in | N/A 3930000 N885000 lbf | N/A 2680000 N603000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 23152EMBW509C08 | N/A 260 mm | N/A 440 mm17.323 in | N/A 3930000 N885000 lbf | N/A 2450000 N552000 lbf | N/A 840 rpm | N/A 950 rpm |
N/A
|