Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22252KEMBW33W45AC3 N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2510000 N564000 lbf N/A 1000 rpm N/A 1200 rpm N/A
23252EMBW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A
23252EMBW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A
23252EMBW507C08C2SLC N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A
23252EMBW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A
23252KEMBW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A
23252KEMBW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A
23252KEMBW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A
23252KEMBW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A
22352EMBW33W45A N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A
22352EMBW33W45AC3 N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A
22352KEMBW33W45A N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A
22352KEMBW33W45AC3 N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A
22352KEMBW33W45AC4 N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A
22352KEMBW906A N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A
23956EMBW33 N/A 280 mm N/A 380.000 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23956EMBW33C3 N/A 280 mm N/A 380.000 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23956EMBW33W40I N/A 280 mm N/A 380.000 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23956EMBW33W40IC3 N/A 280 mm N/A 380.000 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23956EMBW507C08 N/A 280 mm N/A 380.000 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23956EMBW507C08C3 N/A 280 mm N/A 380.000 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23956KEMBW33W40IC4 N/A 280 mm N/A 380.000 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23956KEMBW33W40IC3 N/A 280 mm N/A 380.000 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23056EMBW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A
23056EMBW507C08C2 N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A
Unit of Measure
« 36 37 38 39 40 »