Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23160KEMBW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A
23160KEMBW507W892 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 690 rpm N/A 770 rpm N/A
24160EMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160EMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160EMBW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160EMBW40EW534C2 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160EMBW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160EMBW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160EMBW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160KEMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160EMBW507C08C2 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
24160EMBW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 450 rpm N/A 480 rpm N/A
23160KYMBW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 680 rpm N/A 760 rpm N/A
23160KYMBW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 680 rpm N/A 760 rpm N/A
22260EMBW33W45A N/A 300 mm N/A 540 mm21.2600 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A
22260EMBW33W45AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A
22260KEMBW33W45A N/A 300 mm N/A 540 mm21.2600 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 870 rpm N/A 1000 rpm N/A
23260EMBW507C08 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
23260EMBW507C08C3 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
23260EMBW507C08C4 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
23260EMBW525C08 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 3850000 N866000 lbf N/A 540 rpm N/A 590 rpm N/A
23260EMBW915 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
23260KEMBW534 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
23260KEMBW534C3 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
23260KEMBW906A N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 540 rpm N/A 590 rpm N/A
Unit of Measure
« 41 42 43 44 45 »