Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22314EMW800C4 N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A
22314KEMW33W800C4 N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A
22314EMW33 N/A 70 mm N/A 150 mm5.9055 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A
22314EMW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A
22314KEMW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 3600 rpm N/A 4300 rpm N/A
22215EMW33C3 N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 228000 N51200 lbf N/A 214000 N48100 lbf N/A 3800 rpm N/A 4700 rpm N/A
22215KEMW33C3 N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 228000 N51200 lbf N/A 214000 N48100 lbf N/A 3800 rpm N/A 4700 rpm N/A
22315EMW22C2 N/A 75.000 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315EMW33W800 N/A 75.000 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315EMW33W800C4 N/A 75.000 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315EMW33W800W25C4 N/A 75.000 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315EMW800C4 N/A 75.000 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315KEMW33W800C4 N/A 75.000 mm N/A 159.993 mm6.2989 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315EMW33 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315EMW33C3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315KEMW33C3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22315KEMW33 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 478000 N107000 lbf N/A 450000 N101000 lbf N/A 3500 rpm N/A 4100 rpm N/A
22216EMW33 N/A 80 mm N/A 140.000 mm5.5118 in N/A 263000 N59200 lbf N/A 247000 N55600 lbf N/A 3600 rpm N/A 4400 rpm N/A
22216EMW33C3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 263000 N59200 lbf N/A 247000 N55600 lbf N/A 3600 rpm N/A 4400 rpm N/A
22216KEMW33 N/A 80 mm N/A 140.000 mm5.5118 in N/A 263000 N59200 lbf N/A 247000 N55600 lbf N/A 3600 rpm N/A 4400 rpm N/A
22216KEMW33C3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 263000 N59200 lbf N/A 247000 N55600 lbf N/A 3600 rpm N/A 4400 rpm N/A
22316EMW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A
22316KEMW33W800 N/A 80 mm N/A 169.993 mm6.6926 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A
22316KEMW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A
22316EMW33 N/A 80 mm N/A 170 mm6.6929 in N/A 534000 N120000 lbf N/A 498000 N112000 lbf N/A 3300 rpm N/A 3900 rpm N/A
Unit of Measure
1 2 3 4 5 »