Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23172EMBW507C08C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172EMBW509C08 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172EMBW509C08C2 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172EMBW509C08C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172KEMBW33W97C6 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172KEMBW507C08 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172KEMBW507C08C2 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172KEMBW507C08C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172KEMBW906A N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
23172KEMBW906AC3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 540 rpm N/A 600 rpm N/A
24172EMBW33W45A N/A 360.000 mm N/A 600 mm23.6220 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A
24172EMBW33W45AC3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A
24172EMBW33W45AC4 N/A 360.000 mm N/A 600 mm23.6220 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A
24172KEMBW33W45AC3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A
24172KEMBW73W879B N/A 360.000 mm N/A 600 mm23.6220 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A
24172KEMBW879BC7 N/A 360.000 mm N/A 600 mm23.6220 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A
24172EMBW507W300C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 330 rpm N/A 340 rpm N/A
23272KYMBW33W45A N/A 360.000 mm N/A 650 mm25.591 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A
23272KYMBW33W45AC3 N/A 360.000 mm N/A 650 mm25.591 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A
23272KYMBW40IW534 N/A 360.000 mm N/A 650 mm25.591 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A
23272KYMBW40IW534C3 N/A 360.000 mm N/A 650 mm25.591 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A
23272KYMBW906AC3 N/A 360.000 mm N/A 650 mm25.591 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A
23272YMBW33W45A N/A 360.000 mm N/A 650 mm25.591 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A
23272YMBW33W45AC3 N/A 360.000 mm N/A 650 mm25.591 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A
23272YMBW33W45AW84 N/A 360.000 mm N/A 650 mm25.591 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 420 rpm N/A 450 rpm N/A
Unit of Measure
« 46 47 48 49 50 »