Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

231/630YMBW33W45C6 N/A 630 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
231/630YMDW916B N/A 630 mm N/A 1030 mm40.551 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A
241/630KYMDW33W45A N/A 630 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
241/630KYMDW879C7 N/A 630 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
241/630KYMDW916 N/A 630 mm N/A 1030 mm40.551 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 150 rpm N/A
239/670KYMBW507C08 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670KYMBW507C08C3 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670YMBW33W45AC3 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670YMBW509C08 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670YMBW509C08C3 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
239/670YMBW833W49A N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A
239/670KYMBW906AC3 N/A 670 mm N/A 900 mm35.433 in N/A 11100000 N2500000 lbf N/A 5100000 N1150000 lbf N/A 360 rpm N/A 410 rpm N/A
230/670KYMBW507C08 N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
230/670KYMBW507C08C3 N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
230/670KYMBW906AC3 N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
230/670YMBW17W896EC2 N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
230/670YMBW507C08 N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
230/670YMBW507C08C3 N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
240/670YMBW33W45 N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 250 rpm N/A
240/670YMBW33W45C3 N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 250 rpm N/A
240/670YMBW33W45C6 N/A 670 mm N/A 980 mm38.583 in N/A 21800000 N4910000 lbf N/A 10200000 N2300000 lbf N/A 230 rpm N/A 240 rpm N/A
230/670KYMBW906AC4 N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
230/670YMBW29W33W45A N/A 670 mm N/A 980 mm38.583 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 340 rpm N/A 380 rpm N/A
231/670KYMBW507XC08 N/A 670 mm N/A 1090 mm42.913 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A
231/670KYMBW906B N/A 670 mm N/A 1090 mm42.913 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 230 rpm N/A 240 rpm N/A
Unit of Measure
« 71 72 73 74 75 »