Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22319EMW33C2 | N/A 95 mm | N/A 200 mm7.874 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22319EMW33C3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22319EMW33C4 | N/A 95 mm | N/A 200 mm7.874 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22319KEMW33C3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22319KEMW33 | N/A 95 mm | N/A 200 mm7.874 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EMW33 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 583000 N131000 lbf | N/A 447000 N101000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EMW33C3 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 583000 N131000 lbf | N/A 447000 N101000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EMW33C4 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 583000 N131000 lbf | N/A 447000 N101000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EMW33W21A | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 583000 N131000 lbf | N/A 447000 N101000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120KEMW33 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 583000 N131000 lbf | N/A 447000 N101000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120KEMW33C3 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 583000 N131000 lbf | N/A 447000 N101000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22220EMW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 22220EMW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 22220KEMW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 22220KEMW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 22220KEMW33C4 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 23220EMW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 678000 N152000 lbf | N/A 553000 N124000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EMW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 678000 N152000 lbf | N/A 553000 N124000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EMW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 678000 N152000 lbf | N/A 553000 N124000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220KEMW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 678000 N152000 lbf | N/A 553000 N124000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 22320EMW33W800 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320KEMW33W800C4 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33C3 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33W82 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|