Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE307BXHFKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BRHFKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BXHFRSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BRHFRSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BXHFHTPS | N/A 3 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BRHFHTPS | N/A 3 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BXHFATL | N/A 3 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BRHFATL | N/A 3 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BXHFFS | N/A 3 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BRHFFS | N/A 3 7/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BXHF | N/A 3.5000 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BRHF | N/A 3.5000 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BXHFKPS | N/A 3.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BRHFKPS | N/A 3.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BXHFRSS | N/A 3.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BRHFRSS | N/A 3.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BXHFHTPS | N/A 3.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BRHFHTPS | N/A 3.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BXHFATL | N/A 3.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BRHFATL | N/A 3.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BXHFFS | N/A 3.5000 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BRHFFS | N/A 3.5000 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM90BXHF | N/A 90 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSM90BRHF | N/A 90 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM90BXHFKPS | N/A 90 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|