Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM45BXHFRSS | N/A 45.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BRHFRSS | N/A 45.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM45BXHFHTPS | N/A 45.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BRHFHTPS | N/A 45.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM45BXHFATL | N/A 45.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BRHFATL | N/A 45.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM45BXHFFS | N/A 45.000 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BRHFFS | N/A 45.000 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BXHF | N/A 1.9375 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSE115BRHF | N/A 1.9375 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BXHFKPS | N/A 1.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSE115BRHFKPS | N/A 1.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BXHFRSS | N/A 1.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSE115BRHFRSS | N/A 1.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BXHFHTPS | N/A 1.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSE115BRHFHTPS | N/A 1.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BXHFATL | N/A 1.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSE115BRHFATL | N/A 1.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BXHFFS | N/A 1.9375 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSE115BRHFFS | N/A 1.9375 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BXHF | N/A 50.000 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM50BRHF | N/A 50.000 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BXHFKPS | N/A 50.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM50BRHFKPS | N/A 50.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BXHFRSS | N/A 50.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|