Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE515BXHFKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE515BRHFKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE515BXHFRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE515BRHFRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE515BXHFHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE515BRHFHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE515BXHFATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE515BRHFATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE515BXHFFS | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE515BRHFFS | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE600BXHF | N/A 6.0000 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE600BRHF | N/A 6.0000 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE600BXHFKPS | N/A 6.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE600BRHFKPS | N/A 6.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE600BXHFRSS | N/A 6.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE600BRHFRSS | N/A 6.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE600BXHFHTPS | N/A 6.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE600BRHFHTPS | N/A 6.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE600BXHFATL | N/A 6.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE600BRHFATL | N/A 6.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE600BXHFFS | N/A 6.0000 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE600BRHFFS | N/A 6.0000 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM155BXHF | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM155BRHF | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM155BXHFKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|