Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSM120BXHG | N/A 120 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM120BXHGKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM120BXHGRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM120BXHGHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM120BXHGFS | N/A 120 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE412BXHG | N/A 4.75 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE412BXHGKPS | N/A 4.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE412BXHGRSS | N/A 4.75 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE412BXHGHTPS | N/A 4.75 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE412BXHGFS | N/A 4.75 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM125BXHG | N/A 125.000 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM125BXHGKPS | N/A 125.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM125BXHGRSS | N/A 125.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM125BXHGHTPS | N/A 125.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM125BXHGFS | N/A 125.000 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE415BXHG | N/A 4 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE415BXHGKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE415BXHGRSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE415BXHGHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE415BXHGFS | N/A 4 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE500BXHG | N/A 5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE500BXHGKPS | N/A 5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE500BXHGRSS | N/A 5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE500BXHGHTPS | N/A 5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE500BXHGFS | N/A 5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|