Print Back
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.

Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.

Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.

A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSM40BXHG N/A 40 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 5400 rpm N/A
LSM40BXHGKPS N/A 40 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 5400 rpm N/A
LSM40BXHGRSS N/A 40 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 5400 rpm N/A
LSM40BXHGHTPS N/A 40 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 5400 rpm N/A
LSM40BXHGFS N/A 40 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 5400 rpm N/A
LSE111BXHG N/A 1.6875 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE111BXHGKPS N/A 1.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE111BXHGRSS N/A 1.6875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE111BXHGHTPS N/A 1.6875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE111BXHGFS N/A 1.6875 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE112BXHG N/A 1.7500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE112BXHGKPS N/A 1.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE112BXHGRSS N/A 1.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE112BXHGHTPS N/A 1.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE112BXHGFS N/A 1.7500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSM45BXHG N/A 45.000 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSM45BXHGKPS N/A 45.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSM45BXHGRSS N/A 45.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSM45BXHGHTPS N/A 45.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSM45BXHGFS N/A 45.000 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE115BXHG N/A 1.9375 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE115BXHGKPS N/A 1.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE115BXHGRSS N/A 1.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE115BXHGHTPS N/A 1.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
LSE115BXHGFS N/A 1.9375 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 4630 rpm N/A
Unit of Measure
1 2 3 4 5 »