Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSM80BXHG | N/A 80 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM80BXHGKPS | N/A 80 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM80BXHGRSS | N/A 80 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM80BXHGHTPS | N/A 80 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM80BXHGFS | N/A 80 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE303BXHG | N/A 3.1875 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE303BXHGKPS | N/A 3.1875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE303BXHGRSS | N/A 3.1875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE303BXHGHTPS | N/A 3.1875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE303BXHGFS | N/A 3.1875 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE304BXHG | N/A 3.2500 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE304BXHGKPS | N/A 3.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE304BXHGRSS | N/A 3.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE304BXHGHTPS | N/A 3.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE304BXHGFS | N/A 3.2500 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM85BXHG | N/A 85 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM85BXHGKPS | N/A 85 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM85BXHGRSS | N/A 85 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM85BXHGHTPS | N/A 85 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM85BXHGFS | N/A 85 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE307BXHG | N/A 3 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE307BXHGKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE307BXHGRSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE307BXHGHTPS | N/A 3 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE307BXHGFS | N/A 3 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|