Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE600BXHSKPS | N/A 6.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHSKPS | N/A 6.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHSRSS | N/A 6.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHSRSS | N/A 6.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHSHTPS | N/A 6.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHSHTPS | N/A 6.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHSATL | N/A 6.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHSATL | N/A 6.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHSFS | N/A 6.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHSFS | N/A 6.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM155BXHS | N/A 155 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM155BRHS | N/A 155 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM155BXHSKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM155BRHSKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM155BXHSRSS | N/A 155 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM155BRHSRSS | N/A 155 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM155BXHSHTPS | N/A 155 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM155BRHSHTPS | N/A 155 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM155BXHSATL | N/A 155 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM155BRHSATL | N/A 155 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM155BXHSFS | N/A 155 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM155BRHSFS | N/A 155 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM160BXHS | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM160BRHS | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM160BXHSKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|