Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE212BXHSAFQA | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQA-4B | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQ | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQA | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQA-4B | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQ | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQAKPS | N/A 2.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQA-4BKPS | N/A 2.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQKPS | N/A 2.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQAKPS | N/A 2.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQA-4BKPS | N/A 2.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQKPS | N/A 2.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQARSS | N/A 2.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQA-4BRSS | N/A 2.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQRSS | N/A 2.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQARSS | N/A 2.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQA-4BRSS | N/A 2.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQRSS | N/A 2.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQAHTPS | N/A 2.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQA-4BHTPS | N/A 2.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQHTPS | N/A 2.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQAHTPS | N/A 2.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQA-4BHTPS | N/A 2.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BRHSAFQHTPS | N/A 2.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSAFQAATL | N/A 2.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|