Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE504BXHSAFQATL N/A 5.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE504BRHSAFQATL N/A 5.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE504BXHSAFQFS N/A 5.25 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE504BRHSAFQFS N/A 5.25 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BXHSAFQ N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BRHSAFQ N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BXHSAFQKPS N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BRHSAFQKPS N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BXHSAFQRSS N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BRHSAFQRSS N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BXHSAFQHTPS N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BRHSAFQHTPS N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BXHSAFQATL N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BRHSAFQATL N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BXHSAFQFS N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE507BRHSAFQFS N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BXHSAFQ N/A 5.5000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BRHSAFQ N/A 5.5000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BXHSAFQKPS N/A 5.5000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BRHSAFQKPS N/A 5.5000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BXHSAFQRSS N/A 5.5000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BRHSAFQRSS N/A 5.5000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BXHSAFQHTPS N/A 5.5000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BRHSAFQHTPS N/A 5.5000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
LSE508BXHSAFQATL N/A 5.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A
Unit of Measure
« 21 22 23 24 25 »