Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE111BRHSAFQ | N/A 1.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQA | N/A 1.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQKPS | N/A 1.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQAKPS | N/A 1.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQKPS | N/A 1.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQAKPS | N/A 1.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQRSS | N/A 1.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQARSS | N/A 1.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQRSS | N/A 1.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQARSS | N/A 1.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQHTPS | N/A 1.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQAHTPS | N/A 1.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQHTPS | N/A 1.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQAHTPS | N/A 1.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQATL | N/A 1.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQAATL | N/A 1.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQATL | N/A 1.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQAATL | N/A 1.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQFS | N/A 1.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQAFS | N/A 1.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQFS | N/A 1.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BRHSAFQAFS | N/A 1.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQ | N/A 1.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQA | N/A 1.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQ | N/A 1.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|