Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE203BXHSAFQFS | N/A 2.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BXHSAFQAFS | N/A 2.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BXHSAFQA-4BFS | N/A 2.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BRHSAFQFS | N/A 2.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BRHSAFQAFS | N/A 2.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BRHSAFQA-4BFS | N/A 2.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQ | N/A 2.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA | N/A 2.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4B | N/A 2.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQ | N/A 2.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA | N/A 2.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4B | N/A 2.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQKPS | N/A 2.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQAKPS | N/A 2.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4BKPS | N/A 2.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQKPS | N/A 2.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQAKPS | N/A 2.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4BKPS | N/A 2.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQRSS | N/A 2.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQARSS | N/A 2.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4BRSS | N/A 2.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQRSS | N/A 2.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQARSS | N/A 2.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4BRSS | N/A 2.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQHTPS | N/A 2.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|