Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE107BXHSNQ | N/A 1.4375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BRHSNQ | N/A 1.4375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSNQKPS | N/A 1.4375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BRHSNQKPS | N/A 1.4375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSNQRSS | N/A 1.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BRHSNQRSS | N/A 1.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSNQHTPS | N/A 1.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BRHSNQHTPS | N/A 1.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSNQATL | N/A 1.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BRHSNQATL | N/A 1.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSNQFS | N/A 1.4375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BRHSNQFS | N/A 1.4375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSNQ | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BRHSNQ | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSNQKPS | N/A 40 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BRHSNQKPS | N/A 40 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSNQRSS | N/A 40 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BRHSNQRSS | N/A 40 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSNQHTPS | N/A 40 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BRHSNQHTPS | N/A 40 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSNQATL | N/A 40 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BRHSNQATL | N/A 40 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSNQFS | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BRHSNQFS | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM45BXHSNQ | N/A 45.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|