Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE211BXHSAFQA-4B | N/A 2.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BRHSAFQA-4B | N/A 2.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BXHSAFQA-4BKPS | N/A 2.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BRHSAFQA-4BKPS | N/A 2.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BXHSAFQA-4BRSS | N/A 2.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BRHSAFQA-4BRSS | N/A 2.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BXHSAFQA-4BHTPS | N/A 2.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BRHSAFQA-4BHTPS | N/A 2.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BXHSAFQA-4BATL | N/A 2.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BRHSAFQA-4BATL | N/A 2.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BXHSAFQA-4BFS | N/A 2.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE211BRHSAFQA-4BFS | N/A 2.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BXHSAFQA-4B | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BRHSAFQA-4B | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BXHSAFQA-4BKPS | N/A 2.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BRHSAFQA-4BKPS | N/A 2.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BXHSAFQA-4BRSS | N/A 2.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BRHSAFQA-4BRSS | N/A 2.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BXHSAFQA-4BHTPS | N/A 2.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BRHSAFQA-4BHTPS | N/A 2.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BXHSAFQA-4BATL | N/A 2.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BRHSAFQA-4BATL | N/A 2.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BXHSAFQA-4BFS | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE212BRHSAFQA-4BFS | N/A 2.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|
| MSE215BXHSAFQA-4B | N/A 2.9375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58051 lbf258000 N | N/A 67566 lbf300300 N | N/A 3080 rpm |
N/A
|