Print Back
timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE515BRHSAFQ N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BXHSAFQKPS N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BRHSAFQKPS N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BXHSAFQRSS N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BRHSAFQRSS N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BXHSAFQHTPS N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BRHSAFQHTPS N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BXHSAFQATL N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BRHSAFQATL N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BXHSAFQFS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE515BRHSAFQFS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BXHSAFQ N/A 6.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BRHSAFQ N/A 6.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BXHSAFQKPS N/A 6.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BRHSAFQKPS N/A 6.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BXHSAFQRSS N/A 6.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BRHSAFQRSS N/A 6.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BXHSAFQHTPS N/A 6.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BRHSAFQHTPS N/A 6.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BXHSAFQATL N/A 6.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BRHSAFQATL N/A 6.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BXHSAFQFS N/A 6.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE600BRHSAFQFS N/A 6.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A
MSE607BXHSAFQ N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQ N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
Unit of Measure
« 11 12 13 14 15 »