Print Back
timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE315BRHSAFQARSS N/A 3.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BXHSAFQAHTPS N/A 3.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BRHSAFQAHTPS N/A 3.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BXHSAFQAATL N/A 3.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BRHSAFQAATL N/A 3.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BXHSAFQAFS N/A 3.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BRHSAFQAFS N/A 3.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BXHSAFQA N/A 4.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BRHSAFQA N/A 4.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BXHSAFQAKPS N/A 4.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BRHSAFQAKPS N/A 4.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BXHSAFQARSS N/A 4.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BRHSAFQARSS N/A 4.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BXHSAFQAHTPS N/A 4.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BRHSAFQAHTPS N/A 4.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BXHSAFQAATL N/A 4.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BRHSAFQAATL N/A 4.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BXHSAFQAFS N/A 4.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE400BRHSAFQAFS N/A 4.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE403BXHSAFQA N/A 4.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A
MSE403BRHSAFQA N/A 4.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A
MSE403BXHSAFQAKPS N/A 4.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A
MSE403BRHSAFQAKPS N/A 4.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A
MSE403BXHSAFQARSS N/A 4.1875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A
MSE403BRHSAFQARSS N/A 4.1875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A
Unit of Measure
« 6 7 8 9 10 »