Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE408BXHSAFQAATL | N/A 4.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE408BRHSAFQAATL | N/A 4.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE408BXHSAFQAFS | N/A 4.5000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE408BRHSAFQAFS | N/A 4.5000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE411BXHSAFQA | N/A 4.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BRHSAFQA | N/A 4.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BXHSAFQAKPS | N/A 4.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BRHSAFQAKPS | N/A 4.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BXHSAFQARSS | N/A 4.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BRHSAFQARSS | N/A 4.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BXHSAFQAHTPS | N/A 4.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BRHSAFQAHTPS | N/A 4.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BXHSAFQAATL | N/A 4.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BRHSAFQAATL | N/A 4.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BXHSAFQAFS | N/A 4.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE411BRHSAFQAFS | N/A 4.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BXHSAFQA | N/A 4.75 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BRHSAFQA | N/A 4.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BXHSAFQAKPS | N/A 4.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BRHSAFQAKPS | N/A 4.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BXHSAFQARSS | N/A 4.75 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BRHSAFQARSS | N/A 4.75 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BXHSAFQAHTPS | N/A 4.75 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BRHSAFQAHTPS | N/A 4.75 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BXHSAFQAATL | N/A 4.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|