Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAFB17K215S N/A 22217 N/A 2.9375 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFC17K215S N/A 22217 N/A 2.9375 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFK17K215S N/A 22217 N/A 2.9375 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFNL17K215S N/A 22217 N/A 2.9375 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFKP17K215S N/A 22217 N/A 2.9375 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DVFL17K215S N/A 22217 N/A 2.9375 in N/A 7.88 in200 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DVF17K075S N/A 22217 N/A 75.000 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFB17K075S N/A 22217 N/A 75.000 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFC17K075S N/A 22217 N/A 75.000 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFK17K075S N/A 22217 N/A 75.000 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFNL17K075S N/A 22217 N/A 75.000 mm N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFKP17K075S N/A 22217 N/A 75.000 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DVFL17K075S N/A 22217 N/A 75.000 mm N/A 7.88 in200 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DVF17K300S N/A 22217 N/A 3 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFB17K300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFC17K300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFK17K300S N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFNL17K300S N/A 22217 N/A 3 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFKP17K300S N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DVFL17K300S N/A 22217 N/A 3 in N/A 7.88 in200 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFNL18K080S N/A 22218 N/A 80 mm N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
TAFNL18K303S N/A 22218 N/A 3.1875 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
TAFNL18K304S N/A 22218 N/A 3.2500 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
DVF20K307S N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAFB20K307S N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
Unit of Measure
1 2 3 4 5 »