Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DVC09K107S N/A 22209 N/A 1.4375 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVC09K108S N/A 22209 N/A 1.5 in N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVC09K040S N/A 22209 N/A 40 mm N/A 4.38 in111.3 mm N/A 0.438 in10 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVC10K111S N/A 22210 N/A 1.6875 in N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TACK10K111S N/A 22210 N/A 1.6875 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVC10K112S N/A 22210 N/A 1.7500 in N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TACK10K112S N/A 22210 N/A 1.7500 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVC10K045S N/A 22210 N/A 45.000 mm N/A 5.13 in130.3 mm N/A 0.438 in10 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TACK10K045S N/A 22210 N/A 45.000 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVC11K115S N/A 22211 N/A 1.9375 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TACK11K115S N/A 22211 N/A 1.9375 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
DVC11K050S N/A 22211 N/A 50.000 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TACK11K050S N/A 22211 N/A 50.000 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
DVC11K200S N/A 22211 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TACK11K200S N/A 22211 N/A 2 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TACK12K055S N/A 22212 N/A 55.000 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
DVC13K203S N/A 22213 N/A 2.1875 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TACK13K203S N/A 22213 N/A 2.1875 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DVC13K204S N/A 22213 N/A 2.2500 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TACK13K204S N/A 22213 N/A 2.2500 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DVC13K060S N/A 22213 N/A 60.000 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TACK13K060S N/A 22213 N/A 60.000 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DVC15K207S N/A 22215 N/A 2.4375 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TACK15K207S N/A 22215 N/A 2.4375 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
DVC15K208S N/A 22215 N/A 2.5000 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
Unit of Measure
1 2 3