Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPA26K407S N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAPN26K407S N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAPA26K408S N/A 22226 N/A 4.5000 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAPN26K408S N/A 22226 N/A 4.5000 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAPA26K115S N/A 22226 N/A 115.000 mm N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAPN26K115S N/A 22226 N/A 115.000 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAPN28K125S N/A 22228 N/A 125.000 mm N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPA28K125S N/A 22228 N/A 125.000 mm N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPN28K415S N/A 22228 N/A 4 15/16 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPA28K415S N/A 22228 N/A 4 15/16 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPN28K500S N/A 22228 N/A 5 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
TAPA28K500S N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
Unit of Measure
« 6 7 8