Part Number |
Bore (d) |
O.D. (D) |
Width (T) |
C - Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| JW4549 - JW4510 (K983135 - K998908) | N/A 45.000 mm1.7717 in | N/A 95 mm3.7402 in | N/A 64 mm2.5197 in | N/A 46 mm1.811 in | N/A 206000 N46300 lbf |
N/A
|
| JLM104948 - JLM104910 (LM104948XS - LM104910ES) | N/A 50.000 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 49 mm1.9291 in | N/A 39.425 mm1.5522 in | N/A 168000 N37700 lbf |
N/A
|
| JM205149 - JM205110 (M205149XS - M205110ES) | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 62 mm2.4409 in | N/A 51.438 mm2.0251 in | N/A 255000 N57400 lbf |
N/A
|
| JHM807045 - JHM807012 (HM807045XS - HM807012ES) | N/A 50.000 mm1.9685 in | N/A 105 mm4.1339 in | N/A 80 mm3.1496 in | N/A 63.54 mm2.5016 in | N/A 354000 N79600 lbf |
N/A
|
| JLM506849 - JLM506810 (LM506849XS - LM506810ES) | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 52 mm2.0472 in | N/A 42.504 mm1.6734 in | N/A 190000 N42600 lbf |
N/A
|
| JM207049 - JM207010 (M207049XS - M207010ES) | N/A 55.000 mm2.1654 in | N/A 95 mm3.7402 in | N/A 64 mm2.5197 in | N/A 52.418 mm2.0637 in | N/A 227000 N51100 lbf |
N/A
|
| JH307749 - JH307710 (H307749XS - H307710ES) | N/A 55.000 mm2.1654 in | N/A 110.000 mm4.3307 in | N/A 86 mm3.3858 in | N/A 71.415 mm2.8116 in | N/A 433000 N97400 lbf |
N/A
|
| JH307749 - JH307710 (H307749XR - H307710ER) | N/A 55.000 mm2.1654 in | N/A 110.000 mm4.3307 in | N/A 95.4 mm3.7558 in | N/A 80.815 mm3.1816 in | N/A 433000 N97400 lbf |
N/A
|
| JLM508748 - JLM508710 (LM508748XS - LM508710ES) | N/A 60.000 mm2.3622 in | N/A 95 mm3.7402 in | N/A 54 mm2.126 in | N/A 43.491 mm1.7122 in | N/A 170000 N38200 lbf |
N/A
|
| JLM710949C - JLM710910 (LM710949XS - LM710910ES) | N/A 65.000 mm2.5591 in | N/A 105 mm4.1339 in | N/A 54 mm2.126 in | N/A 42.515 mm1.6738 in | N/A 223000 N50200 lbf |
N/A
|
| JM511946 - JM511910 (M511946XS - M511910ES) | N/A 65.000 mm2.5591 in | N/A 110.000 mm4.3307 in | N/A 62 mm2.4409 in | N/A 50.489 mm1.9877 in | N/A 291000 N65400 lbf |
N/A
|
| JM511946 - JM511910 (JXH6558A - JYH11058RSR) | N/A 65.000 mm2.5591 in | N/A 110.000 mm4.3307 in | N/A 114.3 mm4.5 in | N/A 102.718 mm4.044 in | N/A 291000 N65400 lbf |
N/A
|
| JH211749 - JH211710 (H211749XS - H211710ES) | N/A 65.000 mm2.5591 in | N/A 120.000 mm4.7244 in | N/A 86 mm3.3858 in | N/A 71.402 mm2.8111 in | N/A 388000 N87300 lbf |
N/A
|
| JLM813049 - JLM813010 (LM813049XS - LM813010ES) | N/A 70 mm2.7559 in | N/A 110.000 mm4.3307 in | N/A 58 mm2.2835 in | N/A 46.519 mm1.8315 in | N/A 199000 N44800 lbf |
N/A
|
| JM612949 - JM612910 (M612949XS - M612910ES) | N/A 70 mm2.7559 in | N/A 115.000 mm4.5276 in | N/A 64 mm2.5197 in | N/A 51.507 mm2.0278 in | N/A 310000 N69600 lbf |
N/A
|
| JLM714149 - JLM714110 (LM714149XS - LM714110ES) | N/A 75.000 mm2.9528 in | N/A 115.000 mm4.5276 in | N/A 56 mm2.2047 in | N/A 43.502 mm1.7126 in | N/A 244000 N54900 lbf |
N/A
|
| JM714249 - JM714210 (M714249XS - M714210ES) | N/A 75.000 mm2.9528 in | N/A 120.000 mm4.7244 in | N/A 69 mm2.7165 in | N/A 57 mm2.2441 in | N/A 277000 N62400 lbf |
N/A
|
| JH415647 - JH415610 (H415647XS - H415610ES) | N/A 75.000 mm2.9528 in | N/A 145.000 mm5.7087 in | N/A 112 mm4.4094 in | N/A 93.4 mm3.6771 in | N/A 604000 N136000 lbf |
N/A
|
| JM515649 - JM515610 (M515649XS - M515610ES) | N/A 80 mm3.1496 in | N/A 130.000 mm5.1181 in | N/A 78 mm3.0709 in | N/A 64.452 mm2.5374 in | N/A 410000 N92100 lbf |
N/A
|
| JM716649 - JM716610 (M716649XS - M716610ES) | N/A 85 mm3.3465 in | N/A 130.000 mm5.1181 in | N/A 65.975 mm2.5974 in | N/A 53.491 mm2.106 in | N/A 281000 N63100 lbf |
N/A
|
| JHM516849 - JHM516810 (HM516849XS - HM516810ES) | N/A 85 mm3.3465 in | N/A 140.000 mm5.5118 in | N/A 86 mm3.3858 in | N/A 70.47 mm2.7744 in | N/A 490000 N110000 lbf |
N/A
|
| JHM516849 - JHM516810 (HM516849XB - HM516810EB) | N/A 85 mm3.3465 in | N/A 140.000 mm5.5118 in | N/A 128.867 mm5.0735 in | N/A 113.337 mm4.4621 in | N/A 490000 N110000 lbf |
N/A
|
| JH217249 - JH217210 (H217249XS - H217210ES) | N/A 85 mm3.3465 in | N/A 150 mm5.9055 in | N/A 102 mm4.0157 in | N/A 85.39 mm3.3619 in | N/A 685000 N154000 lbf |
N/A
|
| JHM516849 - JHM516810 (JX8599AI - HM516810ES) | N/A 85 mm3.3465 in | N/A 140.000 mm5.5118 in | N/A 85.47 mm3.3649 in | N/A 70.47 mm2.7744 in | N/A 490000 N110000 lbf |
N/A
|
| JM718149 - JM718110 (M718149XS - M718110ES) | N/A 90 mm3.5433 in | N/A 145.000 mm5.7087 in | N/A 78.974 mm3.1092 in | N/A 62.489 mm2.4602 in | N/A 387000 N87000 lbf |
N/A
|