Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Timken_TRB_DBLCONE
TRB TDI Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

07100D N/A 07000 N/A 1.0000 in25.4 mm N/A 1.4375 in36.513 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A
07101DW N/A 07000 N/A 1.0000 in25.4 mm N/A 1.4375 in36.513 mm N/A 6180 lbf27500 N N/A 6650 lbf29600 N N/A
13176D N/A 13000 N/A 1.7500 in44.45 mm N/A 1.25 in31.75 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A
13182D N/A 13000 N/A 1.8125 in46.038 mm N/A 1.25 in31.75 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A
14126D N/A 14000 N/A 1.2500 in31.75 mm N/A 1.5426 in39.182 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
17116D N/A 17000 N/A 1.1875 in30.163 mm N/A 1.375 in34.925 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A
19145D N/A 19000 N/A 1.4375 in36.513 mm N/A 1.5 in38.1 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A
19152D N/A 19000 N/A 1.5 in38.1 mm N/A 1.9370 in49.200 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A
357DW N/A 355 N/A 1.6875 in42.863 mm N/A 2.5620 in65.075 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
358D N/A 355 N/A 1.6875 in42.863 mm N/A 2.0620 in52.375 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
375D N/A 375 N/A 2 in50.8 mm N/A 2.094 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A
376DE N/A 375 N/A 1.8750 in47.625 mm N/A 2.094 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A
378DE N/A 375 N/A 1.9375 in49.213 mm N/A 2.094 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A
378DW N/A 375 N/A 1.9375 in49.213 mm N/A 2.6570 in67.488 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A
389DE N/A 385 N/A 2.1875 in55.563 mm N/A 2.094 in53.188 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A
392DW N/A 395 N/A 2.4375 in61.913 mm N/A 2.875 in73.025 mm N/A 21000 lbf93400 N N/A 28100 lbf125000 N N/A
39585D N/A 39500 N/A 2.5000 in63.5 mm N/A 2.375 in60.325 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
399D N/A 395 N/A 2.4375 in61.913 mm N/A 2.187 in55.55 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
42362D N/A 42000 N/A 3.625 in92.075 mm N/A 2.2812 in57.942 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A
46790D N/A 46700 N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
48290DW N/A 48200 N/A 5 in127 mm N/A 3 in76.2 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A
48393D N/A 48300 N/A 5.375 in136.525 mm N/A 3.0625 in77.788 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A
487TD N/A 475 N/A 2.8375 in72.073 mm N/A 2.6590 in67.539 mm N/A 30500 lbf135000 N N/A 41900 lbf186000 N N/A
496D N/A 495 N/A 3.1875 in80.963 mm N/A 2.344 in59.538 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
52387D N/A 52000 N/A 3.875 in98.425 mm N/A 3.1250 in79.375 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
Unit of Measure
1 2 3 4 5 »