Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM767749DGW | N/A LM767700 | N/A 16 in406.400 mm | N/A 5.4375 in138.113 mm | N/A 295000 lbf1310000 N | N/A 631000 lbf2810000 N |
N/A
|
| LM767749DW | N/A LM767700 | N/A 16 in406.400 mm | N/A 5.4375 in138.113 mm | N/A 338000 lbf1500000 N | N/A 631000 lbf2810000 N |
N/A
|
| LM772749DW | N/A LM772700 | N/A 19.253 in489.026 mm | N/A 6.0625 in153.988 mm | N/A 418000 lbf1860000 N | N/A 871000 lbf3870000 N |
N/A
|
| M224749D | N/A M224700 | N/A 4.75 in120.65 mm | N/A 2.6875 in68.263 mm | N/A 54900 lbf244000 N | N/A 94900 lbf422000 N |
N/A
|
| M231649D | N/A M231600 | N/A 6.0000 in152.400 mm | N/A 3.3125 in84.138 mm | N/A 84600 lbf377000 N | N/A 150000 lbf668000 N |
N/A
|
| M238849DW | N/A M238800 | N/A 7.375 in187.325 mm | N/A 4 in101.6 mm | N/A 123000 lbf548000 N | N/A 225000 lbf999000 N |
N/A
|
| M244249DGW | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 156000 lbf695000 N | N/A 308000 lbf1370000 N |
N/A
|
| M244249DW | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 156000 lbf695000 N | N/A 308000 lbf1370000 N |
N/A
|
| M244249DXX | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 179000 lbf797000 N | N/A 308000 lbf1370000 N |
N/A
|
| M249748D | N/A M249700 | N/A 10 in254.000 mm | N/A 5.125 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249748DGW | N/A M249700 | N/A 10 in254.000 mm | N/A 5.125 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249748DW | N/A M249700 | N/A 10 in254.000 mm | N/A 5.125 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749D | N/A M249700 | N/A 10 in254.000 mm | N/A 5.125 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M252338DW | N/A M252300 | N/A 9.8750 in250.825 mm | N/A 5.375 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252349D | N/A M252300 | N/A 10.625 in269.875 mm | N/A 5.375 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252349DW | N/A M252300 | N/A 10.625 in269.875 mm | N/A 5.375 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M255449D | N/A M255400 | N/A 11.375 in288.925 mm | N/A 5.6875 in144.463 mm | N/A 267000 lbf1190000 N | N/A 567000 lbf2520000 N |
N/A
|
| M255449DW | N/A M255400 | N/A 11.375 in288.925 mm | N/A 5.6875 in144.463 mm | N/A 267000 lbf1190000 N | N/A 567000 lbf2520000 N |
N/A
|
| M257148DW | N/A M257100 | N/A 12 in304.8 mm | N/A 5.125 in130.175 mm | N/A 269000 lbf1200000 N | N/A 477000 lbf2120000 N |
N/A
|
| M257149DW | N/A M257100 | N/A 12 in304.8 mm | N/A 5.125 in130.175 mm | N/A 269000 lbf1200000 N | N/A 477000 lbf2120000 N |
N/A
|
| M257248DGW | N/A M257200 | N/A 12.0040 in304.902 mm | N/A 5.0625 in128.588 mm | N/A 251000 lbf1120000 N | N/A 481000 lbf2140000 N |
N/A
|
| M257248DW | N/A M257200 | N/A 12.0040 in304.902 mm | N/A 5.0625 in128.588 mm | N/A 251000 lbf1120000 N | N/A 481000 lbf2140000 N |
N/A
|
| M260149DW | N/A M260100 | N/A 13 in330.2 mm | N/A 5.6875 in144.463 mm | N/A 275000 lbf1220000 N | N/A 619000 lbf2750000 N |
N/A
|
| M262449D | N/A M262400 | N/A 13.6875 in347.663 mm | N/A 5.4375 in138.113 mm | N/A 352000 lbf1570000 N | N/A 602000 lbf2680000 N |
N/A
|
| M262449DW | N/A M262400 | N/A 13.6875 in347.663 mm | N/A 5.4375 in138.113 mm | N/A 322000 lbf1430000 N | N/A 602000 lbf2680000 N |
N/A
|