Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Timken_TRB_DBLCONE
TRB TDI Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

EE234157D N/A 234000 N/A 15.5 in393.7 mm N/A 4.75 in120.65 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A
EE234161D N/A 234000 N/A 16 in406.400 mm N/A 4.75 in120.65 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A
EE243193D N/A 243000 N/A 19.253 in489.026 mm N/A 6 in152.4 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A
EE275106D N/A 275000 N/A 10.5 in266.7 mm N/A 5.125 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A
EE275109D N/A 275000 N/A 10.875 in276.225 mm N/A 5.125 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A
EE275109DGW N/A 275000 N/A 10.875 in276.225 mm N/A 5.125 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A
EE275109DW N/A 275000 N/A 10.875 in276.225 mm N/A 5.125 in130.175 mm N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A
EE280625D N/A 280000 N/A 6.25 in158.75 mm N/A 4.5 in114.3 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A
EE280700D N/A 280000 N/A 7.0000 in177.800 mm N/A 4.5 in114.3 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A
EE280700DG N/A 280000 N/A 7.0000 in177.800 mm N/A 4.5 in114.3 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A
EE280703DW N/A 280000 N/A 7.0000 in177.800 mm N/A 4.5 in114.3 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A
EE291176D N/A 290000 N/A 11.75 in298.45 mm N/A 4.25 in107.95 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A
EE291200D N/A 290000 N/A 12 in304.8 mm N/A 4.25 in107.95 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A
EE291202D N/A 290000 N/A 12 in304.8 mm N/A 4.625 in117.475 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A
EE325296D N/A 325000 N/A 29.5 in749.3 mm N/A 13.7500 in349.250 mm N/A 1600000 lbf7120000 N N/A 3640000 lbf16200000 N N/A
EE329117D N/A 329000 N/A 11.994 in304.648 mm N/A 5.1875 in131.763 mm N/A 248000 lbf1100000 N N/A 477000 lbf2120000 N N/A
EE329118D N/A 329000 N/A 11.75 in298.45 mm N/A 5.1875 in131.763 mm N/A 243000 lbf1080000 N N/A 462000 lbf2060000 N N/A
EE329119D N/A 329000 N/A 11.994 in304.648 mm N/A 5.1875 in131.763 mm N/A 243000 lbf1080000 N N/A 462000 lbf2060000 N N/A
EE420750D N/A 420000 N/A 7.5 in190.5 mm N/A 6 in152.4 mm N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A
EE420800D N/A 420000 N/A 8 in203.2 mm N/A 6 in152.4 mm N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A
EE430901D N/A 430000 N/A 9 in228.600 mm N/A 6.3750 in161.925 mm N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A
EE433301D N/A 433000 N/A 30 in762.000 mm N/A 12.2500 in311.150 mm N/A 1670000 lbf7440000 N N/A 3410000 lbf15200000 N N/A
EE435103D N/A 435000 N/A 10.25 in260.35 mm N/A 6.125 in155.575 mm N/A 253000 lbf1120000 N N/A 451000 lbf2010000 N N/A
EE450600D N/A 450000 N/A 6.0000 in152.400 mm N/A 6.7500 in171.450 mm N/A 224000 lbf994000 N N/A 333000 lbf1480000 N N/A
EE480181D N/A 480000 N/A 18 in457.200 mm N/A 14.5000 in368.300 mm N/A 1390000 lbf6190000 N N/A 1980000 lbf8790000 N N/A
Unit of Measure
1 2 3 4 5 »