Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Timken_TRB_DBLCONE
TRB TDI Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HH234049D N/A HH234000 N/A 6.0000 in152.400 mm N/A 6.7500 in171.450 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A
HH249949D N/A HH249900 N/A 9.75 in247.65 mm N/A 8.6250 in219.075 mm N/A 442000 lbf1960000 N N/A 846000 lbf3770000 N N/A
HH255149D N/A HH255100 N/A 11 in279.4 mm N/A 9.625 in244.475 mm N/A 588000 lbf2620000 N N/A 1080000 lbf4820000 N N/A
HH258249D N/A HH258200 N/A 11.9375 in303.213 mm N/A 10.375 in263.525 mm N/A 645000 lbf2870000 N N/A 1270000 lbf5650000 N N/A
HM237542D N/A HM237500 N/A 6.875 in174.625 mm N/A 4.8750 in123.825 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A
HM237546D N/A HM237500 N/A 7.0000 in177.800 mm N/A 4.8750 in123.825 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A
HM237546DD N/A HM237500 N/A 7.0000 in177.800 mm N/A 6.25 in158.75 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A
HM252340D N/A HM252300 N/A 9.8750 in250.825 mm N/A 5.5 in139.7 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A
HM252340DW N/A HM252300 N/A 9.8750 in250.825 mm N/A 5.5 in139.7 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A
HM252343D N/A HM252300 N/A 10 in254.000 mm N/A 5.5 in139.7 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A
HM252347D N/A HM252300 N/A 10.25 in260.35 mm N/A 5.5 in139.7 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A
HM252348D N/A HM252300 N/A 10.25 in260.35 mm N/A 6 in152.4 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A
HM252348DW N/A HM252300 N/A 10.25 in260.35 mm N/A 6 in152.4 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A
HM252349D N/A HM252300 N/A 10.25 in260.35 mm N/A 6 in152.4 mm N/A 348000 lbf1550000 N N/A 475000 lbf2110000 N N/A
HM256847DWH N/A HM256800 N/A 11.375 in288.925 mm N/A 5.9375 in150.813 mm N/A 321000 lbf1430000 N N/A 587000 lbf2610000 N N/A
HM256848DWH N/A HM256800 N/A 11.75 in298.45 mm N/A 5.9375 in150.813 mm N/A 321000 lbf1430000 N N/A 587000 lbf2610000 N N/A
HM256849D N/A HM256800 N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A
HM256849DA N/A HM256800 N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A
HM256849DW N/A HM256800 N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A
HM259047DW N/A HM259000 N/A 12.5 in317.500 mm N/A 6.25 in158.75 mm N/A 347000 lbf1540000 N N/A 628000 lbf2790000 N N/A
HM259049D N/A HM259000 N/A 12.5 in317.500 mm N/A 6.25 in158.75 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A
HM259049DH N/A HM259000 N/A 12.5 in317.500 mm N/A 6.25 in158.75 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A
HM259049DV N/A HM259000 N/A 12.5 in317.500 mm N/A 6.25 in158.75 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A
HM259049DW N/A HM259000 N/A 12.5 in317.500 mm N/A 6.25 in158.75 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A
HM261049DW N/A HM261000 N/A 13.125 in333.375 mm N/A 6.5625 in166.688 mm N/A 360000 lbf1600000 N N/A 777000 lbf3460000 N N/A
Unit of Measure
« 6 7 8 9 10 »