Part Number |
Series |
O.D. (D) |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 02823D | N/A 02800 | N/A 3 in76.2 mm | N/A 1.5000 in38.100 mm |
N/A
|
| 05180D | N/A 05000 | N/A 1.8104 in45.984 mm | N/A 0.9926 in25.212 mm |
N/A
|
| 05185D | N/A 05000 | N/A 1.8504 in47.000 mm | N/A 0.9926 in25.212 mm |
N/A
|
| 07196D | N/A 07000 | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm |
N/A
|
| 07196DC | N/A 07000 | N/A 1.9687 in50.005 mm | N/A 1 in25.4 mm |
N/A
|
| 08231D | N/A 08000 | N/A 2.3125 in58.738 mm | N/A 0.9688 in24.608 mm |
N/A
|
| 101601CD | N/A 100000 | N/A 16 in406.4 mm | N/A 3.375 in85.725 mm |
N/A
|
| 107105CD | N/A 107000 | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm |
N/A
|
| 109161D | N/A 109000 | N/A 16.25 in412.75 mm | N/A 5 in127 mm |
N/A
|
| 109163D | N/A 109000 | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm |
N/A
|
| 113171D | N/A 113000 | N/A 17.0000 in431.800 mm | N/A 4.3750 in111.125 mm |
N/A
|
| 113171DV | N/A 113000 | N/A 17.0000 in431.800 mm | N/A 4.3750 in111.125 mm |
N/A
|
| 114161D | N/A 114000 | N/A 16 in406.4 mm | N/A 5 in127 mm |
N/A
|
| 114161DC | N/A 114000 | N/A 16 in406.4 mm | N/A 5 in127 mm |
N/A
|
| 126149D | N/A 126000 | N/A 14.996 in380.898 mm | N/A 5 in127 mm |
N/A
|
| 126149DC | N/A 126000 | N/A 14.996 in380.898 mm | N/A 5 in127 mm |
N/A
|
| 126151CD | N/A 126000 | N/A 15 in381 mm | N/A 5 in127 mm |
N/A
|
| 127136CD | N/A 127000 | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm |
N/A
|
| 127137D | N/A 127000 | N/A 13.8125 in350.838 mm | N/A 4 in101.6 mm |
N/A
|
| 127139D | N/A 127000 | N/A 13.9960 in355.498 mm | N/A 4 in101.6 mm |
N/A
|
| 128160CD | N/A 128000 | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm |
N/A
|
| 129173CD | N/A 129000 | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm |
N/A
|
| 129173D | N/A 129000 | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm |
N/A
|
| 129175XD | N/A 129000 | N/A 17.3208 in439.948 mm | N/A 4.75 in120.65 mm |
N/A
|
| 131398D | N/A 130000 | N/A 13.9744 in354.950 mm | N/A 4.3288 in109.952 mm |
N/A
|