Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

67920CD N/A 67900 N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A
67921D N/A 67900 N/A 11.125 in282.575 mm N/A 3.5000 in88.900 mm N/A
67921DV N/A 67900 N/A 11.125 in282.575 mm N/A 3.5000 in88.900 mm N/A
700168D N/A 700000 N/A 16.7500 in425.450 mm N/A 6.2500 in158.750 mm N/A
700168DC N/A 700000 N/A 16.7500 in425.450 mm N/A 6.2500 in158.750 mm N/A
700177DS N/A 700000 N/A 17.75 in450.85 mm N/A 6.2500 in158.750 mm N/A
71751D N/A 71000 N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A
71751DC N/A 71000 N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A
722186CD N/A 722000 N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A
724196CD N/A 724000 N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A
72488D N/A 72000 N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A
72500D N/A 72000C N/A 5 in127 mm N/A 2.2450 in57.023 mm N/A
736239D N/A 736000 N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A
736239DC N/A 736000 N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A
737261CD N/A 737000 N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A
737261D N/A 737000 N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A
737261DC N/A 737000 N/A 26 in660.4 mm N/A 5.4375 in138.113 mm N/A
73876CD N/A 73000 N/A 8.75 in222.25 mm N/A 2.125 in53.975 mm N/A
742D N/A 745 N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A
742DC N/A 745 N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A
743321CD N/A 743000 N/A 32 in812.8 mm N/A 5.75 in146.05 mm N/A
74849XD N/A 74000 N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A
74851CD N/A 74000 N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A
74851XD N/A 74000 N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A
749335CD N/A 749000 N/A 33.6584 in854.923 mm N/A 5.3504 in135.9 mm N/A
Unit of Measure
« 11 12 13 14 15 »