Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

972103D N/A 970000 N/A 21 in533.4 mm N/A 4.8750 in123.825 mm N/A
972103DC N/A 970000 N/A 21 in533.4 mm N/A 4.8750 in123.825 mm N/A
972151D N/A 970000 N/A 21.5 in546.1 mm N/A 6.0000 in152.400 mm N/A
97901D N/A 97000 N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A
982901CD N/A 980000 N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A
98789D N/A 98000 N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A
98789DC N/A 98000 N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A
99100YD N/A 99000 N/A 10.0000 in254.000 mm N/A 5.25 in133.35 mm N/A
99101D N/A 99000 N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A
99101DC N/A 99000 N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A
99102CD N/A 99000 N/A 10.0000 in254.000 mm N/A 4.3750 in111.125 mm N/A
99103D N/A 99000 N/A 10.0384 in254.975 mm N/A 4.3750 in111.125 mm N/A
A2120D N/A A2000 N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A
A4138D N/A A4000 N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A
DX133723 N/A N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A
DX142233 N/A N/A 23.75 in603.25 mm N/A 4.125 in104.775 mm N/A
DX153220 N/A N/A 3.9370 in100.000 mm N/A 1.562 in39.675 mm N/A
DX182914 N/A N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A
DX198514 N/A N/A 12.375 in314.325 mm N/A 4.1875 in106.363 mm N/A
DX208136 N/A N/A 24.5 in622.3 mm N/A 6.8750 in174.625 mm N/A
DX226463 N/A N/A 13.2500 in336.550 mm N/A 6.6875 in169.863 mm N/A
DX229202 N/A N/A 19.25 in488.95 mm N/A 6.2500 in158.750 mm N/A
DX262935 N/A N/A 20 in508 mm N/A 3.5000 in88.900 mm N/A
DX307395 N/A N/A 17.625 in447.675 mm N/A 5.75 in146.05 mm N/A
DX312938 N/A N/A 21 in533.4 mm N/A 6.5 in165.1 mm N/A
Unit of Measure
« 16 17 18 19 20 »