Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

LM272210D N/A LM272200 N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A
LM272210DC N/A LM272200 N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A
LM272210DV N/A LM272200 N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A
LM278810CD N/A LM278800 N/A 30.3750 in771.525 mm N/A 8.3750 in212.725 mm N/A
LM278810D N/A LM278800 N/A 30.3750 in771.525 mm N/A 8.3750 in212.725 mm N/A
LM281010CD N/A LM281000 N/A 33.75 in857.25 mm N/A 9.5 in241.3 mm N/A
LM281010CDV N/A LM281000 N/A 33.75 in857.25 mm N/A 9.5 in241.3 mm N/A
LM281010D N/A LM281000 N/A 33.75 in857.25 mm N/A 9.5 in241.3 mm N/A
LM281810CD N/A LM281800 N/A 35.5 in901.7 mm N/A 9.625 in244.475 mm N/A
LM282510D N/A LM282500 N/A 36.6250 in930.275 mm N/A 9.8750 in250.825 mm N/A
LM283610CD N/A LM283600 N/A 39 in990.6 mm N/A 10.4331 in265.001 mm N/A
LM286210CD N/A LM286200 N/A 44.5000 in1130.300 mm N/A 11.7500 in298.450 mm N/A
LM286210DV N/A LM286200 N/A 44.5000 in1130.300 mm N/A 11.7500 in298.450 mm N/A
LM330410D N/A LM330400 N/A 8 in203.2 mm N/A 3.125 in79.375 mm N/A
LM377410CD N/A LM377400 N/A 29 in736.6 mm N/A 7 in177.8 mm N/A
LM377410DXX N/A LM377400 N/A 29 in736.6 mm N/A 7 in177.8 mm N/A
LM446310CD N/A LM446300 N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A
LM446310D N/A LM446300 N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A
LM451310CD N/A LM451300 N/A 14 in355.6 mm N/A 4 in101.6 mm N/A
LM451310DV N/A LM451300 N/A 14 in355.6 mm N/A 4 in101.6 mm N/A
LM451312D N/A LM451300 N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A
LM520310D N/A LM520300 N/A 5.75 in146.05 mm N/A 1.5313 in38.895 mm N/A
LM522510D N/A LM522500 N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A
LM522510DC N/A LM522500 N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A
LM654610CD N/A LM654600 N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A
Unit of Measure
« 21 22 23 24 25 »