Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

451215CD N/A 450000 N/A 12.125 in307.975 mm N/A 5.75 in146.05 mm N/A
452D N/A 455 N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A
452DC N/A 455 N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A
453DW N/A 455 N/A 4.5000 in114.300 mm N/A 2.1875 in55.563 mm N/A
455119XD N/A 455000 N/A 11.625 in295.275 mm N/A 5.75 in146.05 mm N/A
46720CD N/A 46700 N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A
46720DV N/A 46700 N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A
46720DW N/A 46700 N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A
46721D N/A 46700 N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A
46721XD N/A 46700 N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A
472DC N/A 475 N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A
47420D N/A 47400 N/A 4.7244 in120.000 mm N/A 2.3125 in58.738 mm N/A
47420DC N/A 47400 N/A 4.7244 in120.000 mm N/A 2.3125 in58.738 mm N/A
48220D N/A 48200 N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A
48220DC N/A 48200 N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A
48320D N/A 48300 N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A
48320DC N/A 48300 N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A
48620D N/A 48600 N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A
48620DC N/A 48600 N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A
493D N/A 495 N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A
493DC N/A 495 N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A
493DCA N/A 495 N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A
494DC N/A 495 N/A 5.5108 in139.974 mm N/A 2.125 in53.975 mm N/A
523088D N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A
523088DC N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A
Unit of Measure
« 6 7 8 9 10 »