Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

523088XD N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A
526191CD N/A 526000 N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
526191D N/A 526000 N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
526191DC N/A 526000 N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
52625DA N/A 52000 N/A 6.2500 in158.750 mm N/A 2.4375 in61.913 mm N/A
52637D N/A 52000 N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A
52637DC N/A 52000 N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A
53376D N/A 53000 N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A
53390D N/A 53000 N/A 3.875 in98.425 mm N/A 1.75 in44.45 mm N/A
533D N/A 535 N/A 4.375 in111.125 mm N/A 2.5000 in63.500 mm N/A
533DC N/A 535 N/A 4.375 in111.125 mm N/A 2.5000 in63.500 mm N/A
542291CD N/A 542000 N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A
543115D N/A 543000 N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A
543115DC N/A 543000 N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A
545142CD N/A 545000 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A
552D N/A 555 N/A 4.875 in123.825 mm N/A 2.5000 in63.500 mm N/A
552DC N/A 555 N/A 4.875 in123.825 mm N/A 2.5000 in63.500 mm N/A
55433D N/A 55000C N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A
55433DC N/A 55000 N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A
55444D N/A 55000 N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A
55452D N/A 55000 N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A
561256YD N/A 560000 N/A 12.5620 in319.075 mm N/A 7.38 in187.452 mm N/A
563D N/A 565 N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A
563DC N/A 565 N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A
564DW N/A 565 N/A 5.25 in133.35 mm N/A 2.5625 in65.088 mm N/A
Unit of Measure
« 6 7 8 9 10 »