Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X30322M N/A 30322 N/A 110 mm4.3307 in N/A 50 mm1.9685 in N/A 576000 N130000 lbf N/A 732000 N165000 lbf N/A
X31322 N/A 31322 N/A 110 mm4.3307 in N/A 57.000 mm2.2441 in N/A 553000 N124000 lbf N/A 663000 N149000 lbf N/A
X32022X N/A 32022X N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A
X32222M N/A 32222M N/A 110 mm4.3307 in N/A 53.000 mm2.0866 in N/A 493000 N111000 lbf N/A 668000 N150000 lbf N/A
X32322M N/A 32322 N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 760000 N171000 lbf N/A 1020000 N229000 lbf N/A
X33022 N/A 33022 N/A 110 mm4.3307 in N/A 47 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A
X33122M N/A 33122 N/A 110 mm4.3307 in N/A 56 mm2.2047 in N/A 412000 N92700 lbf N/A 635000 N143000 lbf N/A
X31322M N/A N/A 110 mm4.3307 in N/A 57.000 mm2.2441 in N/A N/A N/A
X31322M N/A N/A 110 mm4.3307 in N/A 57.000 mm2.2441 in N/A N/A N/A
X32022XM N/A 32022X N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A
X33022M N/A 33022 N/A 110 mm4.3307 in N/A 47 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A
JL724346 N/A L724300 N/A 115.000 mm4.5276 in N/A 25.4 mm1 in N/A 134000 N30200 lbf N/A 231000 N52000 lbf N/A
JLM722948 N/A LM722900 N/A 115.000 mm4.5276 in N/A 27.000 mm1.0630 in N/A 160000 N35900 lbf N/A 245000 N55100 lbf N/A
JL724348 N/A L724300 N/A 120 mm4.7244 in N/A 25.4 mm1 in N/A 145000 N32600 lbf N/A 231000 N52000 lbf N/A
JM624649 N/A M624600 N/A 120 mm4.7244 in N/A 36 mm1.4173 in N/A 247000 N55500 lbf N/A 377000 N84700 lbf N/A
JP12049 N/A JP12000 N/A 120 mm4.7244 in N/A 25.000 mm0.9843 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A
JP12049A N/A JP12000 N/A 120 mm4.7244 in N/A 25.000 mm0.9843 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A
X30224M N/A 30224M N/A 120 mm4.7244 in N/A 40.000 mm1.5748 in N/A 396000 N89100 lbf N/A 508000 N114000 lbf N/A
X31324XM N/A 31324X N/A 120 mm4.7244 in N/A 62 mm2.4409 in N/A 642000 N144000 lbf N/A 777000 N175000 lbf N/A
X32024X N/A 32024X N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 292000 N65700 lbf N/A 466000 N105000 lbf N/A
X32024XM N/A 32024XM N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A
X32224M N/A 32224M N/A 120 mm4.7244 in N/A 58.000 mm2.2835 in N/A 586000 N132000 lbf N/A 831000 N187000 lbf N/A
X32924 N/A 32924 N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 172000 N38800 lbf N/A 317000 N71200 lbf N/A
X32924CM N/A 32924C N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 177000 N39800 lbf N/A 303000 N68100 lbf N/A
X32924M N/A 32924M N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 179000 N40300 lbf N/A 308000 N69300 lbf N/A
Unit of Measure
« 11 12 13 14 15 »