Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| X33024M | N/A 33024M | N/A 120 mm4.7244 in | N/A 48 mm1.8898 in | N/A 418000 N93900 lbf | N/A 603000 N135000 lbf |
N/A
|
| X33024P | N/A 33024 | N/A 120 mm4.7244 in | N/A 48 mm1.8898 in | N/A 418000 N93900 lbf | N/A 603000 N135000 lbf |
N/A
|
| XAA32024X | N/A 32024X | N/A 120 mm4.7244 in | N/A 38.000 mm1.4961 in | N/A 347000 N77900 lbf | N/A 466000 N105000 lbf |
N/A
|
| JL725346 | N/A L725300 | N/A 125.000 mm4.9213 in | N/A 25.4 mm1 in | N/A 150000 N33700 lbf | N/A 246000 N55300 lbf |
N/A
|
| JP13049 | N/A JP13000 | N/A 130 mm5.1181 in | N/A 27.000 mm1.0630 in | N/A 196000 N44000 lbf | N/A 283000 N63600 lbf |
N/A
|
| JP13049A | N/A JP13000 | N/A 130 mm5.1181 in | N/A 27.000 mm1.0630 in | N/A 196000 N44000 lbf | N/A 283000 N63600 lbf |
N/A
|
| KJH429148 | N/A H429100 | N/A 130 mm5.1181 in | N/A 72.000 mm2.8346 in | N/A 654000 N147000 lbf | N/A 955000 N215000 lbf |
N/A
|
| KJP13049A | N/A JP13000 | N/A 130 mm5.1181 in | N/A 27.000 mm1.0630 in | N/A 251000 N56300 lbf | N/A 315000 N70900 lbf |
N/A
|
| X31326M | N/A 31326M | N/A 130 mm5.1181 in | N/A 66.000 mm2.5984 in | N/A 691000 N155000 lbf | N/A 966000 N217000 lbf |
N/A
|
| X32026XM | N/A 32026XM | N/A 130 mm5.1181 in | N/A 45 mm1.7717 in | N/A 386000 N86900 lbf | N/A 617000 N139000 lbf |
N/A
|
| X32226M | N/A 32226M | N/A 130 mm5.1181 in | N/A 64.000 mm2.5197 in | N/A 809000 N182000 lbf | N/A 982000 N221000 lbf |
N/A
|
| X32326M | N/A 32326 | N/A 130 mm5.1181 in | N/A 93 mm3.6614 in | N/A 1120000 N252000 lbf | N/A 1460000 N329000 lbf |
N/A
|
| X32926M | N/A 32926M | N/A 130 mm5.1181 in | N/A 32.000 mm1.2598 in | N/A 210000 N47200 lbf | N/A 356000 N80000 lbf |
N/A
|
| JP14049 | N/A JP14000 | N/A 140 mm5.5118 in | N/A 27.000 mm1.0630 in | N/A 203000 N45700 lbf | N/A 304000 N68400 lbf |
N/A
|
| X30228M | N/A 30228M | N/A 140 mm5.5118 in | N/A 42.000 mm1.6535 in | N/A 502000 N113000 lbf | N/A 649000 N146000 lbf |
N/A
|
| X31328X | N/A 31328X | N/A 140 mm5.5118 in | N/A 70 mm2.7559 in | N/A 900000 N202000 lbf | N/A 1020000 N230000 lbf |
N/A
|
| X32028XM | N/A 32028XM | N/A 140 mm5.5118 in | N/A 45 mm1.7717 in | N/A 393000 N88400 lbf | N/A 644000 N145000 lbf |
N/A
|
| X32228M | N/A 32228 | N/A 140 mm5.5118 in | N/A 68 mm2.6772 in | N/A 748000 N168000 lbf | N/A 1070000 N241000 lbf |
N/A
|
| X32928M | N/A 32928M | N/A 140 mm5.5118 in | N/A 32.000 mm1.2598 in | N/A 226000 N50900 lbf | N/A 404000 N90700 lbf |
N/A
|
| XAA32028XM | N/A 32028XM | N/A 140 mm5.5118 in | N/A 45 mm1.7717 in | N/A 393000 N88400 lbf | N/A 644000 N145000 lbf |
N/A
|
| J450590 | N/A 450000 | N/A 150 mm5.9055 in | N/A 80 mm3.1496 in | N/A 994000 N224000 lbf | N/A 1480000 N333000 lbf |
N/A
|
| JL730646 | N/A L730600 | N/A 150 mm5.9055 in | N/A 28.575 mm1.125 in | N/A 194000 N43500 lbf | N/A 339000 N76100 lbf |
N/A
|
| X30230M | N/A 30230M | N/A 150 mm5.9055 in | N/A 45 mm1.7717 in | N/A 565000 N127000 lbf | N/A 735000 N165000 lbf |
N/A
|
| X31330M | N/A 31330M | N/A 150 mm5.9055 in | N/A 75.000 mm2.9528 in | N/A 862000 N194000 lbf | N/A 1200000 N270000 lbf |
N/A
|
| X32030XM | N/A 32030XM | N/A 150 mm5.9055 in | N/A 48 mm1.8898 in | N/A 443000 N99500 lbf | N/A 730000 N164000 lbf |
N/A
|