Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X32248 N/A 32248 N/A 240 mm9.4488 in N/A 120 mm4.7244 in N/A 2180000 N491000 lbf N/A 3680000 N828000 lbf N/A
X32948M N/A 32948 N/A 240 mm9.4488 in N/A 51 mm2.0079 in N/A 571000 N128000 lbf N/A 1150000 N258000 lbf N/A
X32048XRA N/A M249700 N/A 241.000 mm9.4882 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A
M249749AH N/A N/A 254.000 mm10 in N/A 76 mm2.9921 in N/A N/A N/A
M249749AH N/A N/A 254.000 mm10 in N/A 76 mm2.9921 in N/A N/A N/A
X32052X N/A 32052X N/A 260 mm10.2362 in N/A 87 mm3.4252 in N/A 1520000 N341000 lbf N/A 2440000 N548000 lbf N/A
X32252 N/A 32252 N/A 260 mm10.2362 in N/A 130 mm5.1181 in N/A 2860000 N642000 lbf N/A 4140000 N930000 lbf N/A
X32952M N/A 32952 N/A 260 mm10.2362 in N/A 63.5 mm2.5 in N/A 829000 N186000 lbf N/A 1690000 N379000 lbf N/A
X32056XM N/A 32056X N/A 280 mm11.0236 in N/A 87 mm3.4252 in N/A 1380000 N309000 lbf N/A 2620000 N590000 lbf N/A
X32956M N/A 32956M N/A 280 mm11.0236 in N/A 63.5 mm2.5 in N/A 850000 N191000 lbf N/A 1780000 N401000 lbf N/A
X32060X N/A 32060X N/A 300 mm11.811 in N/A 100 mm3.937 in N/A 1730000 N389000 lbf N/A 3170000 N712000 lbf N/A
X32260M N/A 32260 N/A 300 mm11.811 in N/A 140 mm5.5118 in N/A 3090000 N695000 lbf N/A 5310000 N1190000 lbf N/A
X32960M N/A 32960 N/A 300 mm11.811 in N/A 76 mm2.9921 in N/A 1180000 N265000 lbf N/A 2430000 N547000 lbf N/A
X32064XM N/A 32064XM N/A 320.000 mm12.5984 in N/A 100 mm3.937 in N/A 1800000 N406000 lbf N/A 3420000 N768000 lbf N/A
X32968M N/A 32968M N/A 340.000 mm13.3858 in N/A 76 mm2.9921 in N/A 1220000 N274000 lbf N/A 2640000 N594000 lbf N/A
X32972M N/A 32972M N/A 360.000 mm14.1732 in N/A 76 mm2.9921 in N/A 1250000 N281000 lbf N/A 2780000 N624000 lbf N/A
LM377449H N/A N/A 558.8 mm22 in N/A 93 mm3.6614 in N/A N/A N/A
LM377449H N/A N/A 558.8 mm22 in N/A 93 mm3.6614 in N/A N/A N/A
JL580946 N/A L580900 N/A 630.000 mm24.8031 in N/A 100 mm3.937 in N/A 2890000 N649000 lbf N/A 5910000 N1330000 lbf N/A
JL286948 N/A L286900 N/A 928.000 mm36.5354 in N/A 90.000 mm3.5433 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A
JL286948H N/A L286900 N/A 928.000 mm36.5354 in N/A 90.000 mm3.5433 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A
JL286949 N/A L286900 N/A 930.000 mm36.6142 in N/A 90.000 mm3.5433 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A
JL286949H N/A L286900 N/A 930.000 mm36.6142 in N/A 90.000 mm3.5433 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A
Unit of Measure
« 16 17 18 19