Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| X32313M | N/A 32313M | N/A 65.000 mm2.5591 in | N/A 48 mm1.8898 in | N/A 320000 N72000 lbf | N/A 388000 N87200 lbf |
N/A
|
| X33013 | N/A 33013 | N/A 65.000 mm2.5591 in | N/A 27.000 mm1.0630 in | N/A 127000 N28500 lbf | N/A 162000 N36400 lbf |
N/A
|
| X33013M | N/A 33013M | N/A 65.000 mm2.5591 in | N/A 27.000 mm1.0630 in | N/A 127000 N28500 lbf | N/A 162000 N36400 lbf |
N/A
|
| X33113 | N/A 33113 | N/A 65.000 mm2.5591 in | N/A 34.000 mm1.3386 in | N/A 167000 N37500 lbf | N/A 225000 N50600 lbf |
N/A
|
| X33213 | N/A 33213 | N/A 65.000 mm2.5591 in | N/A 41 mm1.6142 in | N/A 262000 N58900 lbf | N/A 280000 N62900 lbf |
N/A
|
| XAA32013X | N/A 32013X | N/A 65.000 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| XAA32013XM | N/A 32013XM | N/A 65.000 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| X32013XM | N/A 32013X | N/A 65.000 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| JF7049 | N/A JF7000 | N/A 70 mm2.7559 in | N/A 42.000 mm1.6535 in | N/A 325000 N73200 lbf | N/A 360000 N80800 lbf |
N/A
|
| JF7049A | N/A JF7000 | N/A 70 mm2.7559 in | N/A 42.000 mm1.6535 in | N/A 325000 N73200 lbf | N/A 360000 N80800 lbf |
N/A
|
| JH913848 | N/A H913800 | N/A 70 mm2.7559 in | N/A 39.688 mm1.5625 in | N/A 273000 N61300 lbf | N/A 256000 N57500 lbf |
N/A
|
| JLM813049 | N/A LM813000 | N/A 70 mm2.7559 in | N/A 25.000 mm0.9843 in | N/A 115000 N25700 lbf | N/A 168000 N37800 lbf |
N/A
|
| JM612949 | N/A M612900 | N/A 70 mm2.7559 in | N/A 29.000 mm1.1417 in | N/A 178000 N40000 lbf | N/A 198000 N44500 lbf |
N/A
|
| JP7049 | N/A JP7000 | N/A 70 mm2.7559 in | N/A 20.000 mm0.7874 in | N/A 91600 N20600 lbf | N/A 112000 N25200 lbf |
N/A
|
| JW7049 | N/A JW7000 | N/A 70 mm2.7559 in | N/A 35.500 mm1.3976 in | N/A 241000 N54200 lbf | N/A 257000 N57800 lbf |
N/A
|
| X30214 | N/A 30214 | N/A 70 mm2.7559 in | N/A 24.000 mm0.9449 in | N/A 138000 N31000 lbf | N/A 157000 N35300 lbf |
N/A
|
| X30314 | N/A 30314 | N/A 70 mm2.7559 in | N/A 35.000 mm1.3780 in | N/A 233000 N52300 lbf | N/A 276000 N62000 lbf |
N/A
|
| X30314M | N/A 30314M | N/A 70 mm2.7559 in | N/A 35.000 mm1.3780 in | N/A 251000 N56500 lbf | N/A 276000 N62000 lbf |
N/A
|
| X31314M | N/A 31314M | N/A 70 mm2.7559 in | N/A 35.000 mm1.3780 in | N/A 252000 N56800 lbf | N/A 235000 N52900 lbf |
N/A
|
| X32014X | N/A 32014X | N/A 70 mm2.7559 in | N/A 25.000 mm0.9843 in | N/A 133000 N29900 lbf | N/A 163000 N36700 lbf |
N/A
|
| X32214 | N/A 32214 | N/A 70 mm2.7559 in | N/A 31.000 mm1.2205 in | N/A 216000 N48600 lbf | N/A 224000 N50400 lbf |
N/A
|
| X32214M | N/A 32214M | N/A 70 mm2.7559 in | N/A 31.000 mm1.2205 in | N/A 216000 N48600 lbf | N/A 224000 N50400 lbf |
N/A
|
| X32314CM | N/A 32314C | N/A 70 mm2.7559 in | N/A 51 mm2.0079 in | N/A 366000 N82300 lbf | N/A 448000 N101000 lbf |
N/A
|
| X32314M | N/A 32314 | N/A 70 mm2.7559 in | N/A 51 mm2.0079 in | N/A 434000 N97500 lbf | N/A 448000 N101000 lbf |
N/A
|
| X33014M | N/A 33014M | N/A 70 mm2.7559 in | N/A 31.000 mm1.2205 in | N/A 153000 N34500 lbf | N/A 236000 N53000 lbf |
N/A
|