Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

447 N/A 435 N/A 1.6250 in41.275 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
46162 N/A N/A 1.6250 in41.275 mm N/A 1.25 in31.75 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A
464 N/A 455 N/A 1.6250 in41.275 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
464A N/A 455 N/A 1.6250 in41.275 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
49162 N/A 49000 N/A 1.6250 in41.275 mm N/A 1.25 in31.75 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A
526 N/A 525 N/A 1.6250 in41.275 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
526A N/A 525 N/A 1.6250 in41.275 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
53162 N/A 53000 N/A 1.6250 in41.275 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A
541 N/A 535 N/A 1.6250 in41.275 mm N/A 1.455 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
59162 N/A 59000 N/A 1.6250 in41.275 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A
HM803145 N/A N/A 1.6250 in41.275 mm N/A 1.1563 in29.37 mm N/A 25600 lbf114000 N N/A 32400 lbf144000 N N/A
HM803146 N/A N/A 1.6250 in41.275 mm N/A 1.1563 in29.37 mm N/A 25600 lbf114000 N N/A 32400 lbf144000 N N/A
HM804840 N/A HM804800 N/A 1.6250 in41.275 mm N/A 1.1563 in29.37 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A
HM807035 N/A HM807000 N/A 1.6250 in41.275 mm N/A 1.4375 in36.513 mm N/A 38600 lbf172000 N N/A 50200 lbf223000 N N/A
HM903244 N/A N/A 1.6250 in41.275 mm N/A 1.1142 in28.301 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
HM903245 N/A N/A 1.6250 in41.275 mm N/A 1.125 in28.575 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A
LM300848 N/A N/A 1.6250 in41.275 mm N/A 0.7087 in18.001 mm N/A 11200 lbf49800 N N/A 14300 lbf63500 N N/A
LM501349 N/A N/A 1.6250 in41.275 mm N/A 0.78 in19.812 mm N/A 16800 lbf74800 N N/A 16700 lbf74200 N N/A
LM501349A N/A N/A 1.6250 in41.275 mm N/A 0.78 in19.812 mm N/A 16800 lbf74800 N N/A 16700 lbf74200 N N/A
LM501349HP N/A N/A 1.6250 in41.275 mm N/A 0.78 in19.812 mm N/A 16800 lbf74800 N N/A 16700 lbf74200 N N/A
M802047 N/A N/A 1.6250 in41.275 mm N/A 1.01 in25.654 mm N/A 20600 lbf91700 N N/A 25300 lbf112000 N N/A
M802048 N/A N/A 1.6250 in41.275 mm N/A 1.01 in25.654 mm N/A 20600 lbf91700 N N/A 25300 lbf112000 N N/A
M802048CP N/A N/A 1.6250 in41.275 mm N/A 1.01 in25.654 mm N/A 24400 lbf109000 N N/A 25300 lbf112000 N N/A
M903345 N/A N/A 1.6250 in41.275 mm N/A 0.9375 in23.813 mm N/A 22800 lbf101000 N N/A 20800 lbf92500 N N/A
NA44163 N/A N/A 1.6250 in41.275 mm N/A 1.09375 in27.781 mm N/A N/A N/A
Unit of Measure
« 21 22 23 24 25 »