Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 11165X | N/A 11000 | N/A 1.6535 in41.999 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 4395 | N/A | N/A 1.6563 in42.070 mm | N/A 1.5900 in40.386 mm | N/A 44700 lbf199000 N | N/A 45900 lbf204000 N |
N/A
|
| 461 | N/A 455 | N/A 1.6870 in42.850 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 12168 | N/A 12000 | N/A 1.6875 in42.863 mm | N/A 0.675 in17.145 mm | N/A 11100 lbf49500 N | N/A 13100 lbf58100 N |
N/A
|
| 22168 | N/A 22000 | N/A 1.6875 in42.863 mm | N/A 0.781 in19.837 mm | N/A 17400 lbf77400 N | N/A 16500 lbf73200 N |
N/A
|
| 22780 | N/A | N/A 1.6875 in42.863 mm | N/A 1.0625 in26.988 mm | N/A 20900 lbf92900 N | N/A 25800 lbf115000 N |
N/A
|
| 25576 | N/A 25500 | N/A 1.6875 in42.863 mm | N/A 1 in25.4 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 25578 | N/A 25500 | N/A 1.6875 in42.863 mm | N/A 1 in25.4 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 29168 | N/A | N/A 1.6875 in42.863 mm | N/A 0.7545 in19.164 mm | N/A 14000 lbf62400 N | N/A 15600 lbf69200 N |
N/A
|
| 2973 | N/A 2900 | N/A 1.6875 in42.863 mm | N/A 1.0082 in25.608 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N |
N/A
|
| 3579 | N/A 3500 | N/A 1.6875 in42.863 mm | N/A 1.216 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 65383 | N/A | N/A 1.6875 in42.863 mm | N/A 1.75 in44.45 mm | N/A 50300 lbf224000 N | N/A 57500 lbf256000 N |
N/A
|
| 25577 | N/A 25500 | N/A 1.6880 in42.875 mm | N/A 1 in25.4 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 25577C | N/A 25500 | N/A 1.6880 in42.875 mm | N/A 1 in25.4 mm | N/A 18800 lbf83800 N | N/A 24900 lbf111000 N |
N/A
|
| 26884 | N/A 26800 | N/A 1.6880 in42.875 mm | N/A 1 in25.4 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 26886 | N/A 26800 | N/A 1.6880 in42.875 mm | N/A 1 in25.4 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 342-S | N/A 335 | N/A 1.6880 in42.875 mm | N/A 0.882 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 16986 | N/A | N/A 1.6924 in42.987 mm | N/A 0.781 in19.837 mm | N/A 13400 lbf59500 N | N/A 16500 lbf73500 N |
N/A
|
| 17886 | N/A | N/A 1.6924 in42.987 mm | N/A 0.8125 in20.638 mm | N/A 15500 lbf68900 N | N/A 18700 lbf83300 N |
N/A
|
| 342X | N/A 335 | N/A 1.6929 in43.000 mm | N/A 0.882 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| NA22171 | N/A | N/A 1.7188 in43.658 mm | N/A 0.875 in22.225 mm | N/A | N/A |
N/A
|
| 12175 | N/A 12000 | N/A 1.7500 in44.45 mm | N/A 0.675 in17.145 mm | N/A 11100 lbf49500 N | N/A 13100 lbf58100 N |
N/A
|
| 13175 | N/A | N/A 1.7500 in44.45 mm | N/A 0.6875 in17.463 mm | N/A 11400 lbf50800 N | N/A 13700 lbf61100 N |
N/A
|
| 18685 | N/A 18600 | N/A 1.7500 in44.45 mm | N/A 0.6875 in17.463 mm | N/A 11700 lbf52000 N | N/A 13800 lbf61300 N |
N/A
|
| 25580 | N/A 25500 | N/A 1.7500 in44.45 mm | N/A 1 in25.4 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|