Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 359-S | N/A 355 | N/A 1.8125 in46.038 mm | N/A 0.854 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 3777 | N/A 3700 | N/A 1.8125 in46.038 mm | N/A 1.193 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 436 | N/A 435 | N/A 1.8125 in46.038 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| LL205442 | N/A LL205400 | N/A 1.8125 in46.038 mm | N/A 0.5 in12.7 mm | N/A 8390 lbf37300 N | N/A 10600 lbf47200 N |
N/A
|
| 369A | N/A 365 | N/A 1.8750 in47.625 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 369AS | N/A 365 | N/A 1.8750 in47.625 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 369-S | N/A 365 | N/A 1.8750 in47.625 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 3778 | N/A 3700 | N/A 1.8750 in47.625 mm | N/A 1.193 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 3779 | N/A 3700 | N/A 1.8750 in47.625 mm | N/A 1.193 in30.302 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 386A | N/A 385 | N/A 1.8750 in47.625 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 386AX | N/A 385 | N/A 1.8750 in47.625 mm | N/A 0.864 in21.946 mm | N/A 20500 lbf91000 N | N/A 24100 lbf107000 N |
N/A
|
| 45282 | N/A 45200 | N/A 1.8750 in47.625 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 463 | N/A 455 | N/A 1.8750 in47.625 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 467 | N/A 455 | N/A 1.8750 in47.625 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 49580 | N/A 49500 | N/A 1.8750 in47.625 mm | N/A 1.25 in31.75 mm | N/A 29800 lbf133000 N | N/A 35000 lbf155000 N |
N/A
|
| 49581 | N/A 49500 | N/A 1.8750 in47.625 mm | N/A 1.25 in31.75 mm | N/A 27600 lbf123000 N | N/A 35000 lbf155000 N |
N/A
|
| 528 | N/A 525 | N/A 1.8750 in47.625 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 528A | N/A 525 | N/A 1.8750 in47.625 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 528R | N/A 525 | N/A 1.8750 in47.625 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 5358 | N/A | N/A 1.8750 in47.625 mm | N/A 1.7510 in44.475 mm | N/A 47700 lbf212000 N | N/A 60100 lbf267000 N |
N/A
|
| 536 | N/A 535 | N/A 1.8750 in47.625 mm | N/A 1.455 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 5361 | N/A | N/A 1.8750 in47.625 mm | N/A 1.7510 in44.475 mm | N/A 47700 lbf212000 N | N/A 60100 lbf267000 N |
N/A
|
| 55187 | N/A 55000 | N/A 1.8750 in47.625 mm | N/A 1.0594 in26.909 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 55187C | N/A 55000C | N/A 1.8750 in47.625 mm | N/A 1.0594 in26.909 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 59187 | N/A 59000 | N/A 1.8750 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|