Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 72213C | N/A 72000C | N/A 2.1250 in53.975 mm | N/A 1.291 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| 78214 | N/A 78000 | N/A 2.1250 in53.975 mm | N/A 1.3085 in33.236 mm | N/A 45600 lbf203000 N | N/A 43400 lbf193000 N |
N/A
|
| 78214C | N/A 78000C | N/A 2.1250 in53.975 mm | N/A 1.3085 in33.236 mm | N/A 53200 lbf237000 N | N/A 52600 lbf234000 N |
N/A
|
| 78215 | N/A 78000 | N/A 2.1250 in53.975 mm | N/A 1.3085 in33.236 mm | N/A 45600 lbf203000 N | N/A 43400 lbf193000 N |
N/A
|
| 78215C | N/A 78000C | N/A 2.1250 in53.975 mm | N/A 1.3085 in33.236 mm | N/A 53200 lbf237000 N | N/A 52600 lbf234000 N |
N/A
|
| HM807049 | N/A HM807000 | N/A 2.1250 in53.975 mm | N/A 1.4375 in36.513 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| HM807049A | N/A HM807000 | N/A 2.1250 in53.975 mm | N/A 1.4375 in36.513 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| HM807049N | N/A HM807000 | N/A 2.1250 in53.975 mm | N/A 1.4375 in36.513 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| HM911242 | N/A HM911200 | N/A 2.1250 in53.975 mm | N/A 1.3125 in33.338 mm | N/A 44400 lbf198000 N | N/A 41100 lbf183000 N |
N/A
|
| HM911243 | N/A HM911200 | N/A 2.1250 in53.975 mm | N/A 1.2175 in30.925 mm | N/A 37500 lbf167000 N | N/A 41100 lbf183000 N |
N/A
|
| L507945 | N/A L507900 | N/A 2.1250 in53.975 mm | N/A 0.7188 in18.258 mm | N/A 14100 lbf62700 N | N/A 21500 lbf95600 N |
N/A
|
| LM806349C | N/A | N/A 2.1250 in53.975 mm | N/A 0.7970 in20.244 mm | N/A 17100 lbf76100 N | N/A 22000 lbf97900 N |
N/A
|
| LM806649 | N/A | N/A 2.1250 in53.975 mm | N/A 0.75 in19.05 mm | N/A 14700 lbf65500 N | N/A 18400 lbf81800 N |
N/A
|
| NA539 | N/A | N/A 2.1250 in53.975 mm | N/A 1.5625 in39.6875 mm | N/A | N/A |
N/A
|
| NA66212 | N/A | N/A 2.1250 in53.975 mm | N/A 1.4375 in36.5125 mm | N/A | N/A |
N/A
|
| NA72212 | N/A | N/A 2.1250 in53.975 mm | N/A 1.53125 in38.894 mm | N/A | N/A |
N/A
|
| NA33895SW | N/A | N/A 2.1250 in53.975 mm | N/A 1.375 in34.925 mm | N/A | N/A |
N/A
|
| HM807048 | N/A HM807000 | N/A 2.1452 in54.488 mm | N/A 1.4375 in36.513 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| 6380 | N/A 6300 | N/A 2.1580 in54.813 mm | N/A 2.205 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 466 | N/A 455 | N/A 2.1649 in54.988 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 538 | N/A 535 | N/A 2.1649 in54.988 mm | N/A 1.455 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 6381 | N/A 6300 | N/A 2.1649 in54.988 mm | N/A 2.205 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 385 | N/A 385 | N/A 2.1654 in55.001 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 385X | N/A 385 | N/A 2.1654 in55.001 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 475 | N/A 475 | N/A 2.1654 in55.001 mm | N/A 1.142 in29.007 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|