Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM72849 | N/A | N/A 0.8900 in22.606 mm | N/A 0.6102 in15.499 mm | N/A 7900 lbf35100 N | N/A 7420 lbf33000 N |
N/A
|
| 07090X | N/A 07000 | N/A 0.9050 in22.987 mm | N/A 0.5614 in14.260 mm | N/A 6060 lbf27000 N | N/A 6650 lbf29600 N |
N/A
|
| 07093 | N/A 07000 | N/A 0.9375 in23.813 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 15574A | N/A 15500 | N/A 0.9375 in23.813 mm | N/A 0.7344 in18.654 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 1751 | N/A 1700 | N/A 0.9375 in23.813 mm | N/A 0.9560 in24.282 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A
|
| 1779 | N/A 1700 | N/A 0.9375 in23.813 mm | N/A 0.781 in19.837 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A
|
| 1990X | N/A 1900 | N/A 0.9375 in23.813 mm | N/A 0.8400 in21.336 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 23092 | N/A 23000 | N/A 0.9375 in23.813 mm | N/A 0.845 in21.463 mm | N/A 12300 lbf54600 N | N/A 12500 lbf55800 N |
N/A
|
| 2381 | N/A | N/A 0.9375 in23.813 mm | N/A 0.9750 in24.765 mm | N/A 14300 lbf63700 N | N/A 13900 lbf62000 N |
N/A
|
| 26093 | N/A 26000 | N/A 0.9375 in23.813 mm | N/A 0.7450 in18.923 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N |
N/A
|
| 2683 | N/A 2600 | N/A 0.9375 in23.813 mm | N/A 1.0013 in25.433 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 2685 | N/A 2600 | N/A 0.9375 in23.813 mm | N/A 1.0013 in25.433 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 3162 | N/A 3100 | N/A 0.9375 in23.813 mm | N/A 1.5580 in39.573 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3659 | N/A 3600 | N/A 0.9375 in23.813 mm | N/A 1.1975 in30.417 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N |
N/A
|
| L44640 | N/A | N/A 0.9375 in23.813 mm | N/A 0.58 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A
|
| 43096 | N/A 43000 | N/A 0.9600 in24.384 mm | N/A 0.9478 in24.074 mm | N/A 20700 lbf92000 N | N/A 17100 lbf76200 N |
N/A
|
| 07098 | N/A 07000 | N/A 0.9835 in24.981 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 17098 | N/A 17000 | N/A 0.9835 in24.981 mm | N/A 0.6522 in16.566 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| NA17098 | N/A | N/A 0.9835 in24.981 mm | N/A 0.78125 in19.844 mm | N/A | N/A |
N/A
|
| 07097 | N/A 07000 | N/A 0.9843 in25.001 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 17098X | N/A 17000 | N/A 0.9843 in25.001 mm | N/A 0.6522 in16.566 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| 247 | N/A | N/A 0.9843 in25.001 mm | N/A 0.7480 in18.999 mm | N/A 10800 lbf48200 N | N/A 11100 lbf49200 N |
N/A
|
| 07096 | N/A 07000 | N/A 0.9905 in25.159 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07099 | N/A 07000 | N/A 0.9950 in25.273 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 02473 | N/A | N/A 1.0000 in25.4 mm | N/A 0.875 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|