Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 29670 | N/A 29600 | N/A 2.5000 in63.5 mm | N/A 1 in25.4 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 33251 | N/A 33000 | N/A 2.5000 in63.5 mm | N/A 1.1875 in30.163 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A
|
| 390A | N/A 395 | N/A 2.5000 in63.5 mm | N/A 0.866 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 390AN | N/A 395 | N/A 2.5000 in63.5 mm | N/A 0.866 in21.996 mm | N/A 26400 lbf117000 N | N/A 28100 lbf125000 N |
N/A
|
| 39250 | N/A 39000 | N/A 2.5000 in63.5 mm | N/A 0.8661 in21.999 mm | N/A 25800 lbf115000 N | N/A 27000 lbf120000 N |
N/A
|
| 395 | N/A 395 | N/A 2.5000 in63.5 mm | N/A 0.866 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 3955 | N/A 3900 | N/A 2.5000 in63.5 mm | N/A 1.4330 in36.398 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 39585 | N/A 39500 | N/A 2.5000 in63.5 mm | N/A 1.1875 in30.163 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 39585A | N/A 39500 | N/A 2.5000 in63.5 mm | N/A 1.1875 in30.163 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 39585P | N/A 39500 | N/A 2.5000 in63.5 mm | N/A 1.1875 in30.163 mm | N/A 44500 lbf198000 N | N/A 50300 lbf224000 N |
N/A
|
| 395X | N/A 395 | N/A 2.5000 in63.5 mm | N/A 0.866 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 395XA | N/A 395 | N/A 2.5000 in63.5 mm | N/A 0.866 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 3982 | N/A 3900 | N/A 2.5000 in63.5 mm | N/A 1.183 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 3982W | N/A 3900 | N/A 2.5000 in63.5 mm | N/A 1.183 in30.048 mm | N/A 29500 lbf131000 N | N/A 43000 lbf191000 N |
N/A
|
| 3982X | N/A 3900 | N/A 2.5000 in63.5 mm | N/A 1.183 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 477 | N/A 475 | N/A 2.5000 in63.5 mm | N/A 1.142 in29.007 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 483 | N/A 475 | N/A 2.5000 in63.5 mm | N/A 1.142 in29.007 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 5552 | N/A 5500 | N/A 2.5000 in63.5 mm | N/A 2.0355 in51.702 mm | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 5564 | N/A 5500 | N/A 2.5000 in63.5 mm | N/A 1.723 in43.764 mm | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 5584 | N/A 5500 | N/A 2.5000 in63.5 mm | N/A 1.723 in43.764 mm | N/A 63000 lbf280000 N | N/A 73500 lbf327000 N |
N/A
|
| 5584V | N/A 5500 | N/A 2.5000 in63.5 mm | N/A 1.723 in43.764 mm | N/A 63000 lbf280000 N | N/A 73500 lbf327000 N |
N/A
|
| 559 | N/A 555 | N/A 2.5000 in63.5 mm | N/A 1.444 in36.678 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 559A | N/A 555 | N/A 2.5000 in63.5 mm | N/A 1.444 in36.678 mm | N/A 39700 lbf177000 N | N/A 55700 lbf248000 N |
N/A
|
| 565 | N/A 565 | N/A 2.5000 in63.5 mm | N/A 1.424 in36.17 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 565-S | N/A 565 | N/A 2.5000 in63.5 mm | N/A 1.424 in36.17 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|